
Unit View
Dimensions / Applications
- Weight (lb)0.02
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor Mounting Kit
- BrandRobohand
- Product TypeSensor Mounting Kit
- Series Used OnRPW
- Spindle Included?No
- Used With Model/SeriesRPW-375(M)-2