Destaco Logo
PA-19M-G38-A - Lightweight Port Only Adaptors

PA-19M-G38-A - PORT ADAPTER, 19mm APPLECORE, G1/4 PORT, G3/8 MOUNT, ASS'Y

Unit View

Dimensions / Applications

  • Weight (oz)2.7
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • ConfigurationAccelerate
  • Cup ThreadG1/8"
  • Mounting19 mm Apple Core
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No