Destaco Logo
PA-19M-U38-A - Lightweight Port Only Adaptors

PA-19M-U38-A - Port Adapter. replaces PA-19M-NA

Unit View

Dimensions / Applications

  • Weight (oz)2.4

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • ConfigurationAccelerate
  • Cup Thread1/8" NPT
  • Mounting19 mm Apple Core
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No