
Visit Product Series:
Lightweight Tooling-Port Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)3.1
Technical Details
- ConfigurationAccelerate
- Cup ThreadG1/8"
- Mounting28 mm (1.12") Ball
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePort Only Adapter
- Spindle Included?No
