Destaco Logo

PA-B112-U38-A - Port Adapter, 1 1/8 inch (28mm) Ball Mount, U1/4 Vacuum Ports, U3/8 Cup Mount

Unit View

Dimensions / Applications

  • Weight (oz)2.8
  • Product ApplicationHANDLING

Technical Details

  • ConfigurationAccelerate
  • Cup Thread1/8" NPT
  • Mounting28 mm (1.12") Ball
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No