Destaco Logo
Default Image

PA-B32-G14-A - Port Adapter, 32mm Ball Mount, G1/4 Vacuum Ports, G1/4 Cup Mount

Unit View

Dimensions / Applications

  • Weight (oz)3.4

Technical Details

  • ConfigurationAccelerate
  • Cup ThreadG1/8"
  • Mounting32 mm Ball
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No