Destaco Logo
PA-B32-G38-T-A - Lightweight Port Only Adaptors

PA-B32-G38-T-APort Adapter, 32mm Ball, G1/4 Top Port, G3/8 Mount, Assembly

Unit View

Dimensions / Applications

  • Weight (oz)3.4
  • Product ApplicationHANDLING

Technical Details

  • ConfigurationAccelerate
  • Cup ThreadG1/8"
  • Mounting32 mm Ball
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No