Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Slide Accessories Group
Slide Accessories
PLFT-005 - M2.5 Barbed Fitting
PLFT-005 - M2.5 Barbed Fitting
Email product details
Visit Product Series:
Slide Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.01
Technical Details
Supplied?
No
Product Information
Accessory Type
Fitting
Brand
Robohand
Product Type
Fitting
Series Used On
MPS
Spindle Included?
No
Used With Model/Series
MPS-1M|MPS-2M|
CAD / Download
Resources
FAQs
Articles
Related Products
Robohand Accessories
PLFT-038 - Fitting Push-in Straight
Add to quote
Explore
Robohand Accessories
PLFT-045 - Fitting Push-in Straight
Add to quote
Explore