Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Accessories Group
Rotary Accessories
PLFT-048 - Fitting Push-in 90 degree Elbow
PLFT-048 - Fitting Push-in 90 degree Elbow
Email product details
Visit Product Series:
Rotary Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.01
Technical Details
Supplied?
No
Product Information
Accessory Type
Push in Fitting
Brand
Robohand
Product Type
Push in Fitting
Series Used On
DRG
Spindle Included?
No
Used With Model/Series
DRG-131M|
CAD / Download
Resources
FAQs
Articles
Related Products
Robohand Accessories
PLFT-038 - Fitting Push-in Straight
Add to quote
Explore
Robohand Accessories
PLFT-041 - Fitting Push-in 90 degree Elbow
Add to quote
Explore