Destaco Logo
QC-60 - Toolchanger - Basic Automatic

QC-60 - Toolchanger - Basic Automatic

Visit Product Series:

Automatic Tool Changers-QC-TP

Unit View

Dimensions / Applications

  • Weight (lb)1.9

Technical Details

  • Max Moment (in-lb)780
  • ConfigurationRobot Adaptor
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeToolchanger - Basic Automatic
  • Spindle Included?No

Related Products