Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-RA-CAM
RA-5-V - Angular Pneumatic Gripper
RA-5-V - Angular Pneumatic Gripper
Email product details
Visit Product Series:
Angular Grippers-RA-CAM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.75
Weight (lb)
0.25
Technical Details
Accuracy (±in)
0.005
Cylinder Bore (in)
0.813
Displacement (in³)
0.13
Grip Force (lbf)
20
Maximum Finger Length (in)
2
Pressure Range (psi)
40-100
Repeatability (±in)
0.003
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
CABL-010|CABL-013|OISA-005|OISA-004|SLKT-022|SLKT-022V|OHSP-011|OHSN-011|OFSV-001|OFSV-004
Brand
Robohand
Handle Color
Red
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RA-CAM Series
RA-5M-V - Angular Gripper
Add to quote
Explore
RA-CAM Series
RA-5M - Pinza Angular 2 Mordazas
Add to quote
Explore