
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)10.16
- Weight (lb)34.6
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)4.53
- Grip Force (lbf)1441
- Grip Force with Spring Assist (lb)1830
- Maximum Finger Length (in)14
- Stroke (in)1.97
- Jaw OperationSynchronous
- Pressure Range With Springs60-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-422|SLKT-422V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)