
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)7.087
- Weight (lb)96.8
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)6.75
- Grip Force (lbf)4941
- Grip Force with Spring Assist (lb)6300
- Max Vacuum (in. Hg)8
- Maximum Finger Length (in)16
- Stroke (in)1.38
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Pressure Range With Springs50-100 psi
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-423|SLKT-423V|SLKT-366|VLVF-010|SLKT-366V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)