
Unit View
Dimensions / Applications
- Height (in)3.74
- Length (in)5.79
- Weight (lb)5.4
- Width (in)5.79
Technical Details
- Cylinder Bore (in)3
- Grip Force (lbf)355
- Maximum Finger Length (in)5.5
- Pressure Range (psi)30 - 100
- Repeatability (±in)0.0008
- Stroke (in)1.118
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-107
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No