
Unit View
Dimensions / Applications
- Length (in)2.76
- Weight (lb)1.21
Technical Details
- Cylinder Bore (in)1.57
- Grip Force (lbf)154
- Maximum Finger Length (in)3
- Pressure Range (psi)30 - 100
- Repeatability (±in)0.0008
- Stroke (in)0.394
- Stroke per Jaw (in)0.2
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistOptional
Product Information
- AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-105
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
REP-3 Series
REP-63-P-V - 3-Jaw Pneumatic Parallel Gripper
%3Afill(white)%2Fcatsy.1004%2FREP3%2BFamily.tif%2Frename%2FREP3%2BFamily.png&w=3840&q=75)