Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-REP-2
REP-82-P-C - General Industrial 2-Jaw Pneumatic Parallel Gripper
REP-82-P-C - General Industrial 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-REP-2
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.25
Weight (lb)
1.98
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
2.36
Grip Force (lbf)
221
Maximum Finger Length (in)
4
Pressure Range (psi)
30-100 psi
Repeatability (±in)
0.0008
Stroke (in)
0.787
Imperial or Metric Product
Metric
Jaw Operation
Synchronous
Spring Assist
Optional
Supplied?
No
Show More
Product Information
Accessories
OISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-103
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
REP-2 Series
REP-82-P - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
REP-2 Series
REP-82-P-V - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore