
Unit View
Dimensions / Applications
- Height (in)2.87
- Length (in)4.25
- Weight (lb)1.98
- Width (in)4.25
Technical Details
- Cylinder Bore (in)2.36
- Grip Force (lbf)211.0
- Maximum Finger Length (in)4.0
- Pressure Range (psi)30 - 100
- Repeatability (±in)0.0008
- Stroke (in)0.787
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-106
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No