
Unit View
Dimensions / Applications
- Weight (lb)169.4
Technical Details
- Holding Torque (Max) (ft-lb)2581
- Maximum Output Torque (ft lb)302
- ConfigurationInverted vertical arm orientation
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePivot Unit