Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Tool Changers
Automatic Tool Changers
Automatic Tool Changers-RHC
RHC-1-R - HAND CHANGER, ROBOT
RHC-1-R
HAND CHANGER, ROBOT
Email product details
Visit Product Series:
Automatic Tool Changers-RHC
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.41
Product Application
COUPLING
Technical Details
Max Moment (in-lb)
250
Configuration
Robot Adaptor
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hand Changer,Tool Adaptor
CAD / Download
Resources
FAQs
Articles