
Unit View
Dimensions / Applications
- Weight (lb)12.39
- Product ApplicationCOUPLING
Technical Details
- Max Moment (in-lb)25000
- ConfigurationRobot Adaptor
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHand Changer,Robot Adaptor
- Spindle Included?No
