
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.63
- Length (in)22.05
- Weight (lb)29.9
- Width (in)19.29
Technical Details
- Maximum Static Product Load (lb)1000.0
- Robot Interface Bolt PatternR05: 125mm Bolt Circle, Includes Insulation [ en_US ] ; R05: 125mm Bolt Circle, Includes Insulation [ fr_FR ] ; R05:Lochkreis Ø 125mm , inkl. Isolierung [ de_DE ]
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMid Mount Assembly
- Spindle Included?No