
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.63
- Length (in)22.05
- Weight (lb)29.9
- Width (in)19.29
Technical Details
- Maximum Static Product Load (lb)1000.0
- Robot Interface Bolt PatternR14:Lochkreis Ø 200mm , 125mm Pilot, 11 mm tief [ de_DE ] ; R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ fr_FR ] ; R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ en_US ]
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMid Mount Assembly
- Spindle Included?No