
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.63
- Length (in)22.05
- Weight (lb)29.9
- Width (in)19.29
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeMid Mount Assembly
- Spindle Included?No