
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Height (in)5.19
- Length (in)22.08
- Weight (lb)34.2
- Width (in)20
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeMid Mount Assembly
- Spindle Included?No