Destaco Logo
RM4-60-R03-S - MID MOUNT ASSY R03 w/SPACERS

RM4-60-R03-S - MID MOUNT ASSY R03 w/SPACERS

Unit View

Dimensions / Applications

  • Length (in)22.08
  • Weight (lb)34.2

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No

Related Products