Destaco Logo
RM4-60-R21 - Mid Mount Assembly

RM4-60-R21MID MOUNT ASSEMBLY - R21

Unit View

Dimensions / Applications

  • Height (in)5.19
  • Length (in)22.08
  • Weight (lb)34.2
  • Width (in)20

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No