Destaco Logo
RM4-STS-R14 - Spider Grip Centre Mount

RM4-STS-R14Spider Grip Centre Mount

Unit View

Dimensions / Applications

  • Height (in)3.74
  • Weight (lb)22.9
  • Product ApplicationHANDLING

Technical Details

  • Bolt Circle (in)7.87
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSpider Grip Centre Mount
  • Spindle Included?No