Destaco Logo
RM4-STS-R15 - Mid Mount Assembly

RM4-STS-R15Mid Mount Assembly

Unit View

Dimensions / Applications

  • Weight (lb)22.9

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No