Destaco Logo
Default Image

RP-5-FS-VGeneral Industrial 2-Jaw Pneumatic Parallel Gripper, Double Wedge, Viton, Failsafe

Visit Product Series:

Parallel Grippers-RP-5-10

Unit View

Dimensions / Applications

  • Height (in)1.44
  • Length (in)1.000
  • Weight (lb)0.18
  • Width (in)1.125
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.75
  • Grip Force (lbf)35.0
  • Grip Force with Spring Assist (lb)40.0
  • Maximum Finger Length (in)3.0
  • Pressure Range (psi)40-100 psi
  • Repeatability (±in)0.001
  • Stroke (in)0.16
  • Jaw OperationSynchronous
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISN-019|OISP-019|CABL-010|CABL-013|OFSV-001|OFSV-004|OSMK-001
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No