
Unit View
Dimensions / Applications
- Length (in)3.23
- Weight (lb)0.99
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2
- Grip Force (lbf)300
- Maximum Finger Length (in)2.5
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.4
- Stroke per Jaw (in)0.2
- Imperial or Metric ProductMetric
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOHSN-011|OHSP-011|CABL-010|CABL-013|OFSV-001|OFSV-004
- BrandRobohand
- Product Type3 Jaw Parallel
- Spindle Included?No
Related Products
RPS Series
RPS-15M - RPS - Parallel Gripper
%3Afill(white)%2Fcatsy.1004%2FRPC%2BFamily.tif%2Frename%2FRPC%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRPS%2BFamily.tif%2Frename%2FRPS%2BFamily.png&w=3840&q=75)