
Unit View
Dimensions / Applications
- Length (in)7.24
- Weight (lb)9.68
Technical Details
- Cylinder Bore (in)4.5
- Grip Force (lbf)1425.0
- Maximum Finger Length (in)6.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1.12
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesSLKT-117|SLKT-117V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
