Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RPC
RPC-368M-V - Parallel Gripper,Three Jaw
RPC-368M-V - Parallel Gripper,Three Jaw
Email product details
Visit Product Series:
Parallel Grippers-RPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.11
Weight (lb)
16.06
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
5.25
Grip Force (lbf)
3000.0
Maximum Finger Length (in)
7.0
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
1.38
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
SLKT-117|SLKT-117V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPC Series
RPC-368-V - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RPC Series
RPC-368M-SP - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore