
Unit View
Dimensions / Applications
- Height (in)2.95
- Length (in)3.929
- Weight (lb)14.0
- Width (in)11.654
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2
- Grip Force (lbf)490.0
- Maximum Finger Length (in)20.0
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)4.5
- Jaw OperationNon-Synchronous Available
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-011|OISN-011|CABL-010|CABL-013|OFSV-002|OFSV-005
- BrandRobohand
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No