Destaco Logo
RQC-400 - Toolchanger - Flexible Automatic

RQC-400Toolchanger - Flexible Automatic

Visit Product Series:

Automatic Tool Changers-RQC-RTP

Unit View

Dimensions / Applications

  • Weight (lb)8.0

Technical Details

  • Max Moment (in-lb)14000.0
  • ConfigurationRobot Adaptor
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeToolchanger - Flexible Automatic
  • Spindle Included?No