
Visit Product Series:
Rotary Actuators-RRUnit View
Dimensions / Applications
- Length (in)2.25 in
- Weight (lb)0.44 lb
- Width (in)2.40 in
- Product ApplicationPOSITIONING
Technical Details
- Air Inlet Size (In)0.313
- Displacement (in³)0.205
- Shaft Diameter (in)2.25
- Actuator StyleDouble Rack
- Air Inlet TypeNPT
Product Information
- AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No