Destaco Logo
RR-18M-180-T - ROTARY ACTUATOR, 180 DEGREE ROTATION

RR-18M-180-TROTARY ACTUATOR, 180 DEGREE ROTATION

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Height (in)0.97
  • Length (in)2.25
  • Weight (lb)0.44
  • Width (in)2.40

Technical Details

  • Supplied?No

Product Information

  • AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
  • BrandRobohand
  • Handle ColorRed
  • Product TypeRotary Actuator
  • Spindle Included?No