Destaco Logo
RR-36M-90-S-M - Rotary Actuator, 90 Degree Rotation, Mid-Stop, Manifold

RR-36M-90-S-MRotary Actuator, 90 Degree Rotation, Mid-Stop, Manifold

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Length (in)5.69
  • Weight (lb)3.39

Technical Details

  • Supplied?No

Product Information

  • AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
  • BrandRobohand
  • Handle ColorRed
  • Product TypeRotary Actuator
  • Spindle Included?No