
Visit Product Series:
Rotary Actuators-RRUnit View
Dimensions / Applications
- Length (in)6.80 in
- Weight (lb)5.79 lb
- Width (in)4.50 in
- Product ApplicationPOSITIONING
Technical Details
- Air Inlet Size (In)0.125
- Displacement (inĀ³)3.86
- Shaft Diameter (in)4.47
- Actuator StyleDouble Rack
- Air Inlet TypeNPT
Product Information
- AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No