
Visit Product Series:
Rotary Actuators-RRUnit View
Dimensions / Applications
- Height (in)2.77
- Length (in)8.88
- Weight (lb)11.60
- Width (in)4.63
- Product ApplicationPOSITIONING
Technical Details
- Displacement (in³)9.77
- Supplied?No
Product Information
- AccessoriesVLVF-010|VLVF-009|SLKT-126|SLKT-127|SLKT-124|SLKT-125|SLKT-126V|SLKT-127V|SLKT-124V|SLKT-125V|OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No