
Unit View
Dimensions / Applications
- Length (in)10.72
- Weight (lb)26.00
- Clean Room100000
Technical Details
- Cylinder Bore (in)2.25
- Displacement (in³)22.8
- Max Payload With Shocks (lb)75
- Max Torque End-Stroke (in-lbs)364
- Max Torque Mid-Stroke (in-lbs)728
- Maximum Torque at 100psi/7bar (in-lb)728
- Repeatability0.02
- ConfigurationFlange
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004|SLKT-130|SLKT-131|SLKT-128|SLKT-129|SLKT-130V|SLKT-131V|SLKT-128V|SLKT-129V|VLVF-011|VLVF-012
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRR%2BHD%2BFamily.tif%2Frename%2FRR%2BHD%2BFamily.png&w=3840&q=75)