
Unit View
Dimensions / Applications
- Height (in)3.78
- Length (in)10.72
- Weight (lb)26.00
- Width (in)6.25
Technical Details
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004|SLKT-130|SLKT-131|SLKT-128|SLKT-129|SLKT-130V|SLKT-131V|SLKT-128V|SLKT-129V|VLVF-011|VLVF-012
- BrandRobohand
- Handle ColorRed
- Product TypeRotary Actuator
- Spindle Included?No