
Visit Product Series:
Parallel Grippers-RTHUnit View
Dimensions / Applications
- Height (in)1.46
- Length (in)1.457
- Weight (lb)0.6
- Width (in)2.047
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.26
- Grip Force (lbf)153
- Grip Force with Spring Assist (lb)200
- Maximum Finger Length (in)3.15
- Repeatability (±in)0.0008
- Stroke (in)0.16
- Pressure Range With Springs60-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-347|SLKT-347V|SLKT-363|SLKT-363V
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No