Destaco Logo
RTH-3M-C - 3-Jaw Pneumatic Parallel Gripper

RTH-3M-C3-Jaw, Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Height (in)2.52
  • Length (in)2.520
  • Weight (lb)2.4
  • Width (in)3.189
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)2.17
  • Grip Force (lbf)467
  • Grip Force with Spring Assist (lb)291
  • Maximum Finger Length (in)5.5
  • Repeatability (±in)0.0008
  • Stroke (in)0.31
  • Pressure Range With Springs50-100 psi
  • Spindle Included?No
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-349|SLKT-349V|SLKT-364|SLKT-364V
  • BrandRobohand
  • Product Type3-Jaw Pneumatic Parallel Gripper