
Unit View
Dimensions / Applications
- Height (in)2.52
- Length (in)2.520
- Weight (lb)2.4
- Width (in)3.189
Technical Details
- Cylinder Bore (in)2.17
- Grip Force (lbf)467
- Grip Force with Spring Assist (lb)291
- Maximum Finger Length (in)5.5
- Repeatability (±in)0.0008
- Stroke (in)0.31
- Pressure Range With Springs50-100 psi
- Spindle Included?No
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-349|SLKT-349V|SLKT-364|SLKT-364V
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper