
Unit View
Dimensions / Applications
- Length (in)2.835
- Weight (lb)4.3
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.83
- Grip Force (lbf)819
- Grip Force with Spring Assist (lb)1026
- Max Vacuum (in. Hg)8
- Maximum Finger Length (in)7
- Repeatability (±in)0.001
- Stroke (in)0.39
- Stroke per Jaw (in)0.2
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|SLKT-350|SLKT-350V|PLFT-025|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- MaterialAluminum
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4070786777%2FRTH%2BFamily%2B-%2B871.jpg%2Frename%2FRTH%2BFamily%2B-%2B871.png&w=3840&q=75)