
Unit View
Dimensions / Applications
- Height (in)2.83
- Length (in)2.835
- Weight (lb)4.3
- Width (in)3.976
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.83
- Grip Force (lbf)532
- Grip Force with Spring Assist (lb)667
- Maximum Finger Length (in)7
- Repeatability (±in)0.001
- Stroke (in)0.78
- Pressure Range With Springs45-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|SLKT-350|SLKT-350V|PLFT-025|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No