Destaco Logo
RTH-4M-SP - 3-Jaw Pneumatic Parallel Gripper

RTH-4M-SP - 3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Length (in)2.835
  • Weight (lb)4.3

Technical Details

  • Cylinder Bore (in)2.83
  • Grip Force (lbf)819
  • Grip Force with Spring Assist (lb)1026
  • Maximum Finger Length (in)7
  • Repeatability (±in)0.001
  • Stroke (in)0.39
  • Pressure Range With Springs45-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesVLVF-005|OISP-011-C|OISP-011|SLKT-350|SLKT-350V|PLFT-025|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No