
Unit View
Dimensions / Applications
- Length (in)4.331
- Weight (lb)17.4
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)4.72
- Grip Force (lbf)2294
- Grip Force with Spring Assist (lb)3099
- Maximum Finger Length (in)10
- Stroke (in)0.63
- Pressure Range With Springs55-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|PLFT-025|SLKT-365|SLKT-365V|SLKT-352|SLKT-352V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No