Destaco Logo
RTH-6M-O-SP - 3-Jaw Pneumatic Parallel Gripper

RTH-6M-O-SPRTH Series - 3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Length (in)4.331
  • Weight (lb)17.4

Technical Details

  • Cylinder Bore (in)4.72
  • Grip Force (lbf)2294
  • Grip Force with Spring Assist (lb)3099
  • Maximum Finger Length (in)10
  • Stroke (in)0.63
  • Pressure Range With Springs55-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|PLFT-025|SLKT-365|SLKT-365V|SLKT-352|SLKT-352V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No