Destaco Logo
RTH-6M-SP-V - 3-Jaw Pneumatic Parallel Gripper

RTH-6M-SP-V3-Jaw, Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Height (in)4.33
  • Length (in)4.331
  • Weight (lb)17.4
  • Width (in)6.575

Technical Details

  • Cylinder Bore (in)4.72
  • Grip Force (lbf)2294
  • Grip Force with Spring Assist (lb)3099
  • Maximum Finger Length (in)10
  • Stroke (in)0.63
  • Pressure Range With Springs55-100 psi
  • Spindle Included?No
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|PLFT-025|SLKT-365|SLKT-365V|SLKT-352|SLKT-352V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper